IESNA:LM-63-2002
[TEST]P1175371
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S375D935-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]713
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 12.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
378.7 375.1 367.4 357.1 345.5 332.4 318.5 303.8 288 271.9
255.2 238.8 221.2 203.5 185.1 166.8 148.5 129.9 112.5 100
91 82.9 74.9 67.2 60.1 53.7 47.3 41.5 35.7 30.5
25.4 20.6 16.1 11.9 7.4 3.5 0
378.7 379 372.2 362.3 351.3 339.1 325.9 311.2 296 280.3
263.9 246.9 229.5 211.8 193.8 175.8 158.1 140.1 121.8 105.4
93.5 84.5 76.5 68.1 60.8 54 47.6 41.5 35.7 31.2
27 22.5 17.4 12.9 8.4 4.8 0
378.7 376.1 371.6 363.9 354.5 344.3 333 320.5 307.3 293.2
277.7 262.9 246.5 231.4 214.4 198.6 182.3 165.5 149.8 133.1
117 101.3 87.4 77.1 69.4 62 55.3 48.9 41.8 35.4
29.3 23.5 18 13.2 9 5.1 0
378.7 376.4 374.2 370.3 364.2 356.8 348.8 338.5 326.6 314.4
301.2 288 274.2 260.4 245.9 231.1 216.3 201.9 187.1 172
157.5 144 129.9 115.7 101.6 87.1 72.6 59.5 48.2 38.9
30.9 24.1 18.3 13.2 8.7 4.5 0
378.7 376.7 377 374.8 370.3 365.8 359.7 351.7 342.3 332.4
321.4 310.2 298 285.4 272.6 259.4 245.6 232.1 217.9 204.4
191.3 176.8 162 147.2 130.8 114.4 97.7 81.6 64.6 50.5
36.6 24.4 17.7 12.2 7.4 3.5 0
